Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM100-300-EIP/G2 - Distance Sensors
Bill of material
VDM100-300-EIP/G2
PRODUCT_PICTURE
Product Picture
MANUID
VDM100-300-EIP/G2
DESCSHORT
Short Description
Distance sensor VDM100-300-EIP/G2
EAN
4050143042395
MANUTYPEDESC
Manufacturer Type Description
VDM100-300-EIP/G2
AAB866006
max. measuring range -length
300000 mm
AAB990006
min. measuring range - length
300 mm
BAC640005
Max. output current
200 mA
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
140 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
170 mm
BAD849004
Height of sensor
100 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.900
LENGTH
0.179
WIDTH
0.205
DEPTH
0.119
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices