Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM100-300-SSI/G2 - Distance sensor VDM100-300-SSI/G2
Bill of material
Distance sensor VDM100-300-SSI/G2
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Distance sensor VDM100-300-SSI/G2
DESCRIPTION_LONG
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 300 m, SSI interface - switchable to RS-422, M12 plug
EAN
4050143039050
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VDM100-300-SSI/G2
DELIVERY_TIME
25
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
4
PATTR9472385337993
Functional principle
Distance sensor
PATTR21924271526736
Detection range
300000
PATTR940282744076
Light type
Laser diode infrared, laser diode red
PATTR62441073340707
Operating elements
Button
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR628687582399
Interface
RS-422, SSI
PATTR1380777321137
Operating voltage (min)
18
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP65
PATTR10844566992341
Ambient temperature (min)
-10
PATTR9688447065190
Ambient temperature (max)
50
PATTR3928310033674
Housing material
ABS
PATTR10552104486401
Housing length
170
PATTR9600207243654
Housing width
140
PATTR8980972615416
Housing height
100
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices