Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM18-300/20/88/122/151 - Distance Sensors
Bill of material
VDM18-300/20/88/122/151
PRODUCT_PICTURE
Product Picture
MANUID
VDM18-300/20/88/122/151
DESCSHORT
Short Description
Distance sensor VDM18-300/20/88/122/151
EAN
4050143020676
MANUTYPEDESC
Manufacturer Type Description
VDM18-300/20/88/122/151
AAB866006
max. measuring range -length
300 mm
AAB990006
min. measuring range - length
80 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
17 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP/PNP
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 2
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
50 mm
BAD900004
Switch frequency
1000.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.250
LENGTH
0.235
WIDTH
0.163
DEPTH
0.060
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices