Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM28-50-R1-IO/73c/110/122 - Distance Sensors
Bill of material
VDM28-50-R1-IO/73c/110/122
PRODUCT_PICTURE
Product Picture
MANUID
VDM28-50-R1-IO/73c/110/122
DESCSHORT
Short Description
Distance sensor VDM28-50-R1-IO/73c/110/122
EAN
4050143034154
MANUTYPEDESC
Manufacturer Type Description
VDM28-50-R1-IO/73c/110/122
AAB866006
max. measuring range -length
50000 mm
AAB990006
min. measuring range - length
200 mm
BAC640005
Max. output current
100 mA
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
25.8 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
54.6 mm
BAD849004
Height of sensor
88 mm
BAD900004
Switch frequency
50.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.090
LENGTH
0.095
WIDTH
0.118
DEPTH
0.043
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices