Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM35-6-L/20/105/122 - Distance sensor VDM35-6-L/20/105/122
Bill of material
Distance sensor VDM35-6-L/20/105/122
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Distance sensor VDM35-6-L/20/105/122
DESCRIPTION_LONG
Universal distance sensor, measurement to object, 6 m detection range, red laser light, laser class 2, 2 x PNP outputs, analog output, M12 plug
EAN
4050143017638
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
VDM35-6-L/20/105/122
DELIVERY_TIME
3
PATTR286849630380
Design
rectangular
PATTR192245654829
Number of pins
5
PATTR683699647581
Switching frequency
40
PATTR17848439318086
Series
VDM35
PATTR9472385337993
Functional principle
Distance sensor
PATTR21924271526736
Detection range
6000
PATTR940282744076
Light type
Laser diode infrared, laser diode red
PATTR62441073340707
Operating elements
Potentiometer
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
PNP
PATTR1380777321137
Operating voltage (min)
18
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR10844566992341
Ambient temperature (min)
-20
PATTR9688447065190
Ambient temperature (max)
50
PATTR3928310033674
Housing material
ABS
PATTR10552104486401
Housing length
42
PATTR9600207243654
Housing width
95
PATTR8980972615416
Housing height
93
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices