OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
English
Distance sensor VDM70-10-L/87/122/160
Pepperl+Fuchs
Photoelectric Sensors
Distance Sensors
CAD model selection
Generate CAD
Generate PDF datasheet
Request for quotation
(pepperl_fuchs/8/53/vdm70-10-l2f872f1222f160.prj)({NB=Distance sensor VDM70-10-L/87/122/160},{MTDESC=VDM70-10-L/87/122/160},{NCPO=1},{PRODUCT_PICTURE=d409349b.png},{DSHORT=Distance sensor VDM70-10-L/87/122/160},{MNAME=Pepperl+Fuchs GmbH},{ID101=0.5 ... 10 m by 90 % reflection (white)},{ID1447=laser diode},{ID85=modulated visible red light modulated infrared light},{ID1434=18 ... 30 V DC},{ID1433=2 PNP, short-circuit protected, reverse polarity protected},{ID1140=RS 422, SSI},{ID99=12-pin M16 connector},{ID97=ABS},{ID95=IP67},{OUNIT=One},{CUNIT=One},{CTC=9015 1010 900},{COO=DE},{DATASHEET_HTML=Datasheet html},{DATASHEET_PDF=Datasheet PDF})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VDM70-10-L/87/122/160 - Distance sensor VDM70-10-L/87/122/160
Bill of material
Distance sensor VDM70-10-L/87/122/160
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Distance sensor VDM70-10-L/87/122/160
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
VDM70-10-L/87/122/160
ID101
Measurement range
0.5 ... 10 m by 90 % reflection (white)
ID1447
Light source
laser diode
ID85
Light type
modulated visible red light modulated infrared light
ID1434
Operating voltage
18 ... 30 V DC
ID1433
Signal output
2 PNP, short-circuit protected, reverse polarity protected
ID1140
Interface type
RS 422, SSI
ID99
Connection
12-pin M16 connector
ID97
Housing
ABS
ID95
Degree of protection
IP67
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
9015 1010 900
COO
Country of Origin
DE
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices