Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VMA-2+P/Z2-0,3M-PVC-V1-W-Y - Valve Connectors
Bill of material
VMA-2+P/Z2-0,3M-PVC-V1-W-Y
PRODUCT_PICTURE
Product Picture
MANUID
VMA-2+P/Z2-0,3M-PVC-V1-W-Y
DESCSHORT
Short Description
Valve Connector Cordset VMA-2+P/Z2-0,3M-PVC-V1-W-Y
EAN
4050143084654
MANUTYPEDESC
Manufacturer Type Description
VMA-2+P/Z2-0,3M-PVC-V1-W-Y
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
AAC208006
Material of the contact basic body
AAB593006
Color of jacket
Black
AAB733006
Cable length
0.3 m
AAT080001
Pole number
3
AAC202007
Material of the contact coat
Tin
BAD391008
LED display present
Yes
AAD251006
Material of the cable mantle
Polyvinyl chloride
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.040
LENGTH
0.143
WIDTH
0.045
DEPTH
0.032
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices