Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Z710 - Zener Barrier Z710
Bill of material
Zener Barrier Z710
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Zener Barrier Z710
DESCRIPTION_LONG
Aufbaugehäuse 12,5mm; positive Polarität; Nenndaten 10V, 50 Ohm; max. Eingangsspannung 8,9V; max. Längswiderstand 55 Ohm; 1-kanalig
EAN
4050143000104
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
Z710
DELIVERY_TIME
100
PATTR9692131066795
Type
DC versions, positive polarity
PATTR124660023764
No. of channels
1
PATTR12284703909190
Supply circuit
8.5 V
PATTR9492627814231
Measurement loop
6.5 V at 10 µA
PATTR11480901910029
Series resistance
56 Ω
PATTR11996319476937
Fuse current rating
100
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
ID
CTC
Customs tariff number
8536 3010 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices