Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Z713 - Zener Barrier Z713
Bill of material
Zener Barrier Z713
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Zener Barrier Z713
DESCRIPTION_LONG
Zener Diode Barriers; Z System; 15.75V; 22 OHM; Single Channel; +DC
EAN
4050143058563
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
Z713
DELIVERY_TIME
3
PATTR9692131066795
Type
DC versions, positive polarity
PATTR124660023764
No. of channels
1
PATTR12284703909190
Supply circuit
14.1 V
PATTR9492627814231
Measurement loop
13.7 V at 10 µA
PATTR11480901910029
Series resistance
29 Ω
PATTR11996319476937
Fuse current rating
160
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
ID
CTC
Customs tariff number
8536 3010 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices