OK
??
Welcome
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome
CAD models
User Profile Desktop
Catalog navigation
Search
ui-button
Variables
Geometric 3D
Sketch 2D
Available catalog languages:
Deutsch
English
English
Zener Barrier Z755
Pepperl+Fuchs
Zener Barriers
Modules
CAD model selection
Generate CAD
Generate PDF datasheet
Request for quotation
(pepperl_fuchs/265/2414/z755.prj)({NB=Zener Barrier Z755},{PRODUCT_PICTURE=d446988a.png},{DSHORT=Zener Barrier Z755},{MNAME=Pepperl+Fuchs GmbH},{MTDESC=Z755},{OUNIT=One},{CUNIT=One},{NCPO=1},{CTC=8536 3010 900},{COO=ID},{DATASHEET_HTML=Datasheet html},{DATASHEET_PDF=Datasheet PDF},{DATASHEET_HTML_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=071792&LanId=ENG},{DATASHEET_HTML_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=071792&LanId=GER},{DATASHEET_PDF_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowDataSheetByPartNo=071792&LanId=ENG},{DATASHEET_PDF_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowDataSheetByPartNo=071792&LanId=GER})
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Z755 - Zener Barrier Z755
Bill of material
Zener Barrier Z755
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Zener Barrier Z755
MNAME
Manufacturer Name
Pepperl+Fuchs GmbH
MTDESC
Manufacturer Type Description
Z755
OUNIT
Order Unit
One
CUNIT
Content Unit
One
NCPO
Number of content units per order unit
1
CTC
Customs tariff number
8536 3010 900
COO
Country of Origin
ID
DATASHEET_HTML
Datasheet html
Datasheet html
DATASHEET_PDF
Datasheet PDF
Datasheet PDF
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices