User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Optical encoder Ø58 mm - Absolute rotary encoder
Bill of material
EVM58N-011ECR0BN-1213
DAT
Device type
WA
Shaft type
FU
Principle of operation
GA
Housing Material
FL
Shaft dimension / flange version
ANS
Connection type
AR
Connection alignment
OPT
Option 1
OC
Output code
MA
Multiturn resolution
SAUF
Singleturn resolution
L
80.00 mm
D
58.6 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices