Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
BB10-P-F1/33/35/59/102/115-7m - Thru-Beam Sensors
Bill of material
BB10-P-F1/33/35/59/102/115-7m
PRODUCT_PICTURE
Product Picture
MANUID
BB10-P-F1/33/35/59/102/115-7m
DESCSHORT
Short Description
Thru-beam sensor BB10-P-F1/33/35/59/102/115-7m
EAN
4050143163694
MANUTYPEDESC
Manufacturer Type Description
BB10-P-F1/33/35/59/102/115-7m
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
4000 mm
BAA038006
min. ambient temperature
-40 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
880 nm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD826005
Diameter of sensor
12.5 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder smooth
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
22 mm
BAD900004
Switch frequency
100.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.190
LENGTH
0.150
WIDTH
0.030
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices