Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Pepperl+Fuchs
Description
DAD15-8P - Optical Data Couplers
Bill of material
DAD15-8P
PRODUCT_PICTURE
Product Picture
MANUID
DAD15-8P
DESCSHORT
Short Description
Optical data coupler DAD15-8P
EAN
4050143011988
MANUTYPEDESC
Manufacturer Type Description
DAD15-8P
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
2500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
53 mm
BAD950006
Material of the optical surface
Glass
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
76 mm
BAD849004
Height of sensor
76 mm
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M16
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.210
LENGTH
0.124
WIDTH
0.124
DEPTH
0.050
CTC
Customs tariff number
9013 8000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices