Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DF20/35A/49/124 - Color Sensors
Bill of material
DF20/35A/49/124
PRODUCT_PICTURE
Product Picture
MANUID
DF20/35A/49/124
DESCSHORT
Short Description
Print mark color sensor DF20/35A/49/124
EAN
4050143053612
MANUTYPEDESC
Manufacturer Type Description
DF20/35A/49/124
BAC640005
Max. output current
200 mA
BAD931005
Nominal sensor width
25 mm
BAA038006
min. ambient temperature
-20 °C
BAD915006
Voltage type
DC
BAD823004
Width of sensor
33 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
60.8 mm
BAD849004
Height of sensor
85.5 mm
BAD900004
Switch frequency
1650.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.180
LENGTH
0.092
WIDTH
0.121
DEPTH
0.048
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси