Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DK20-25/A/110/124 - Contrast Sensors
Bill of material
DK20-25/A/110/124
PRODUCT_PICTURE
Product Picture
MANUID
DK20-25/A/110/124
DESCSHORT
Short Description
Print mark contrast sensor DK20-25/A/110/124
EAN
4050143053513
MANUTYPEDESC
Manufacturer Type Description
DK20-25/A/110/124
BAC640005
Max. output current
200 mA
BAD931005
Nominal sensor width
25 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Multi-colored LED
BAD915006
Voltage type
DC
BAD823004
Width of sensor
33 mm
BAD950006
Material of the optical surface
Glass
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
60.8 mm
BAD849004
Height of sensor
85.6 mm
BAD900004
Switch frequency
16500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.170
LENGTH
0.091
WIDTH
0.119
DEPTH
0.048
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处