Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DK50-UV-330/115b/147 - Color Sensors
Bill of material
DK50-UV-330/115b/147
PRODUCT_PICTURE
Product Picture
MANUID
DK50-UV-330/115b/147
DESCSHORT
Short Description
Print mark luminescence scanner DK50-UV-330/115b/147
EAN
4050143057740
MANUTYPEDESC
Manufacturer Type Description
DK50-UV-330/115b/147
BAC640005
Max. output current
150 mA
BAD931005
Nominal sensor width
330 mm
BAA038006
min. ambient temperature
-15 °C
BAD859008
Type of light
Blue light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
22.9 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
56 mm
BAD849004
Height of sensor
64.9 mm
BAD900004
Switch frequency
2500.000 Hz
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
US
WEIGHT
0.120
LENGTH
0.113
WIDTH
0.137
DEPTH
0.060
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady