Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DT3S-G-BK3M-PUR-O1 - Sensor-Actuator Cables
Bill of material
DT3S-G-BK3M-PUR-O1
PRODUCT_PICTURE
Product Picture
MANUID
DT3S-G-BK3M-PUR-O1
DESCSHORT
Short Description
Female cordset DT3S-G-BK3M-PUR-O1
EAN
4050143162529
MANUTYPEDESC
Manufacturer Type Description
DT3S-G-BK3M-PUR-O1
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB593006
Color of jacket
Black
AAB733006
Cable length
3 m
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.100
LENGTH
0.180
WIDTH
0.140
DEPTH
0.020
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales