Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ENI90 IL/PL - Incremental rotary encoder
Bill of material
ENI90IL-H25JA5-0100UD1-RC1
MV
Measurement type
Inkremental
BAU
Size
90 mm
AUS
Series/ Version
WA
Shaft Type
Hollow shaft
WD
Shaft Diameter
FL
Flange
SA
Degree of protection
IMP
Pulse count
SSE
Electrical Interface
AR
Connection alignment
radial
ANS
Connection Type
X
25.000 mm
Y
58 mm
Z
50 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices