Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
FB1308B3 - Digital input
Bill of material
FB1308B3
PRODUCT_PICTURE
Product Picture
MANUID
FB1308B3
DESCSHORT
Short Description
Digital Input FB1308B3
EAN
4050143459841
MANUTYPEDESC
Manufacturer Type Description
FB1308B3
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.080
LENGTH
0.281
WIDTH
0.141
DEPTH
0.070
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Anteprime
3D
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali