Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
FB4202B3 - Analog output
Bill of material
FB4202B3
PRODUCT_PICTURE
Product Picture
MANUID
FB4202B3
DESCSHORT
Short Description
HART Output Isolator FB4202B3
EAN
4050143459858
MANUTYPEDESC
Manufacturer Type Description
FB4202B3
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.520
LENGTH
0.190
WIDTH
0.180
DEPTH
0.060
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady