Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
FB4205B3 - Analog output
Bill of material
FB4205B3
PRODUCT_PICTURE
Product Picture
MANUID
FB4205B3
DESCSHORT
Short Description
HART Output Isolator FB4205B3
EAN
4050143459865
MANUTYPEDESC
Manufacturer Type Description
FB4205B3
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.040
LENGTH
0.281
WIDTH
0.141
DEPTH
0.070
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси