Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2068 - Repeater
Bill of material
HiC2068
PRODUCT_PICTURE
Product Picture
MANUID
HiC2068
DESCSHORT
Short Description
Voltage Repeater HiC2068
EAN
4050143073405
MANUTYPEDESC
Manufacturer Type Description
HiC2068
AAB968006
min. rated supply voltage with DC
20.00000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
1
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.119
WIDTH
0.156
DEPTH
0.020
CTC
Customs tariff number
8504 3180 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси