Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2077 - Repeater
Bill of material
HiC2077
PRODUCT_PICTURE
Product Picture
MANUID
HiC2077
DESCSHORT
Short Description
Resistance Repeater HiC2077
EAN
4050143073788
MANUTYPEDESC
Manufacturer Type Description
HiC2077
AAB968006
min. rated supply voltage with DC
20.00000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
1
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAO382006
Functional safety (SIL)
SIL 2
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.115
WIDTH
0.159
DEPTH
0.020
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady