Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2095 - Repeater
Bill of material
HiC2095
PRODUCT_PICTURE
Product Picture
MANUID
HiC2095
DESCSHORT
Short Description
Voltage Repeater HiC2095
EAN
4050143061105
MANUTYPEDESC
Manufacturer Type Description
HiC2095
AAB968006
min. rated supply voltage with DC
20.40000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
1
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAO382006
Functional safety (SIL)
SIL 2
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.100
LENGTH
0.158
WIDTH
0.118
DEPTH
0.020
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси