Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2822 - Switch Amplifiers
Bill of material
HiC2822
PRODUCT_PICTURE
Product Picture
MANUID
HiC2822
DESCSHORT
Short Description
Switch Amplifier HiC2822
EAN
4050143061853
MANUTYPEDESC
Manufacturer Type Description
HiC2822
AAP507002
Number of inputs according to NAMUR
1.000
AAB426007
Output circuit relay change-over
2.00000 1
AAB968006
min. rated supply voltage with DC
19.00000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
2
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAO382006
Functional safety (SIL)
SIL 2
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.117
WIDTH
0.156
DEPTH
0.020
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady