Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2853 - Switch Amplifiers
Bill of material
HiC2853
PRODUCT_PICTURE
Product Picture
MANUID
HiC2853
DESCSHORT
Short Description
Switch Amplifier HiC2853
EAN
4050143074068
MANUTYPEDESC
Manufacturer Type Description
HiC2853
AAP564002
Number of output circuits transistor potential-free
1.00000
AAB968006
min. rated supply voltage with DC
19.00000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
1
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAO382006
Functional safety (SIL)
SIL 3
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.155
WIDTH
0.115
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси