Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
HiC2853R1 - Switch Amplifiers
Bill of material
HiC2853R1
PRODUCT_PICTURE
Product Picture
MANUID
HiC2853R1
DESCSHORT
Short Description
Switch Amplifier HiC2853R1
EAN
4050143075720
MANUTYPEDESC
Manufacturer Type Description
HiC2853R1
AAP564002
Number of output circuits transistor potential-free
1.00000
AAB968006
min. rated supply voltage with DC
19.00000 V
BAF016004
Width
12.5 mm
AAP380002
number of channels
1
BAB577006
Depth
128 mm
BAA020007
Height
106 mm
AAO382006
Functional safety (SIL)
SIL 3
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.157
WIDTH
0.116
DEPTH
0.022
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady