Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IMU360D-F99-B20-V15 - Inertial measurement unit IMU360D-F99-B20-V15
Bill of material
Inertial measurement unit IMU360D-F99-B20-V15
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Inertial measurement unit IMU360D-F99-B20-V15
DESCRIPTION_LONG
Inertial measurement unit 6-axis
EAN
4050143048892
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
IMU360D-F99-B20-V15
DELIVERY_TIME
100
PATTR286849630380
Design
rectangular
PATTR9448368359080
Measuring range
0° ... 360°
PATTR8724655500436
Measuring axes
3
PATTR192245654829
Number of pins
5
PATTR9472385337993
Functional principle
Inertial measurement unit
PATTR404848978316
Connection type
1 x Gerätestecker M12, 1 x Gerätebuchse M12
PATTR628687582399
Interface
J1939
PATTR1380777321137
Operating voltage (min)
5
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP68/IP69K
PATTR10844566992341
Ambient temperature (min)
15
PATTR9688447065190
Ambient temperature (max)
85
PATTR3928310033674
Housing material
Plastic material
PATTR10552104486401
Housing length
65
PATTR9600207243654
Housing width
45
PATTR8980972615416
Housing height
37
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
DE
CTC
Customs tariff number
9031 8020 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices