Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQC33-30 25pcs - RFID Tags
Bill of material
IQC33-30 25pcs
PRODUCT_PICTURE
Product Picture
MANUID
IQC33-30 25pcs
DESCSHORT
Short Description
RFID Transponder IQC33-30 25pcs
EAN
4050143049042
MANUTYPEDESC
Manufacturer Type Description
IQC33-30 25pcs
AAC895005
Diameter
30 mm
AAF529001
frequency range
13,56 MHz
BAF634008
Material
Plastic
BAA020007
Height
2.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.060
LENGTH
0.065
WIDTH
0.034
DEPTH
0.040
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady