Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQC33-ST22 - RFID Tags
Bill of material
IQC33-ST22
PRODUCT_PICTURE
Product Picture
MANUID
IQC33-ST22
DESCSHORT
Short Description
RFID Transponder IQC33-ST22
EAN
4050143393411
MANUTYPEDESC
Manufacturer Type Description
IQC33-ST22
AAC895005
Diameter
22 mm
AAF529001
frequency range
13,56 MHz
BAA020007
Height
20.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.091
WIDTH
0.045
DEPTH
0.023
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady