Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IQH1-F198-V1 - RFID Read/Write Heads
Bill of material
IQH1-F198-V1
PRODUCT_PICTURE
Product Picture
MANUID
IQH1-F198-V1
DESCSHORT
Short Description
Read/write head IQH1-F198-V1
EAN
4050143048908
MANUTYPEDESC
Manufacturer Type Description
IQH1-F198-V1
AAF529001
frequency range
13,56 MHz
BAF634008
Material
Plastic
AAS347001
max. transfer rate (RFID reading)
26000.000 bit/s
AAS348001
max. transfer rate (RFID writing)
26000.000 bit/s
BAC078007
Supply voltage type
DC
BAF016004
Width
175 mm
BAB577006
Depth
190.5 mm
BAA020007
Height
12 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.210
LENGTH
0.120
WIDTH
0.120
DEPTH
0.035
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady