Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUC76-28ST-M-FR1 - RFID Tags
Bill of material
IUC76-28ST-M-FR1
PRODUCT_PICTURE
Product Picture
MANUID
IUC76-28ST-M-FR1
DESCSHORT
Short Description
RFID Transponder IUC76-28ST-M-FR1
EAN
4050143432240
MANUTYPEDESC
Manufacturer Type Description
IUC76-28ST-M-FR1
AAC895005
Diameter
28 mm
AAF529001
frequency range
865 ... 868 MHz
BAA020007
Height
8.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CN
WEIGHT
0.030
LENGTH
0.091
WIDTH
0.045
DEPTH
0.023
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices