Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUC76-F157-T17-M-FR1 - RFID Tags
Bill of material
IUC76-F157-T17-M-FR1
PRODUCT_PICTURE
Product Picture
MANUID
IUC76-F157-T17-M-FR1
DESCSHORT
Short Description
RFID Transponder IUC76-F157-T17-M-FR1
EAN
4050143052554
MANUTYPEDESC
Manufacturer Type Description
IUC76-F157-T17-M-FR1
AAF529001
frequency range
865 ... 868 MHz
BAF634008
Material
Plastic
BAF016004
Width
36.3 mm
BAB577006
Depth
51 mm
BAA020007
Height
7.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CN
WEIGHT
0.030
LENGTH
0.050
WIDTH
0.035
DEPTH
0.005
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady