Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUC76-F209-M-FR1 10pcs - RFID Tags
Bill of material
IUC76-F209-M-FR1 10pcs
PRODUCT_PICTURE
Product Picture
MANUID
IUC76-F209-M-FR1 10pcs
DESCSHORT
Short Description
RFID Transponder IUC76-F209-M-FR1 10pcs
EAN
4050143189403
MANUTYPEDESC
Manufacturer Type Description
IUC76-F209-M-FR1 10pcs
AAF529001
frequency range
865 ... 868 MHz
BAF634008
Material
Porcelain
BAF016004
Width
7.08 mm
BAB577006
Depth
12.8 mm
BAA020007
Height
3.08 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CN
WEIGHT
LENGTH
0.010
WIDTH
0.006
DEPTH
0.003
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales