Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IUC77-34-M-FR2 10pcs - RFID Tags
Bill of material
IUC77-34-M-FR2 10pcs
PRODUCT_PICTURE
Product Picture
MANUID
IUC77-34-M-FR2 10pcs
DESCSHORT
Short Description
RFID Transponder IUC77-34-M-FR2 10pcs
EAN
4050143468461
MANUTYPEDESC
Manufacturer Type Description
IUC77-34-M-FR2 10pcs
AAC895005
Diameter
34 mm
AAF529001
frequency range
902 ... 928 MHz
BAF634008
Material
Plastic
BAA020007
Height
6 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.090
LENGTH
0.125
WIDTH
0.062
DEPTH
0.031
CTC
Customs tariff number
8523 5200 009 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady