Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFA6-DU-Ex1.D - Switch Amplifiers
Bill of material
KFA6-DU-Ex1.D
PRODUCT_PICTURE
Product Picture
MANUID
KFA6-DU-Ex1.D
DESCSHORT
Short Description
Switch Amplifier, Timer Relay KFA6-DU-Ex1.D
EAN
4050143062515
MANUTYPEDESC
Manufacturer Type Description
KFA6-DU-Ex1.D
AAP507002
Number of inputs according to NAMUR
1.000
AAP564002
Number of output circuits transistor potential-free
1.00000
AAB426007
Output circuit relay change-over
1.00000 1
BAG640006
Assembly type
DIN track
BAF016004
Width
40 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
BAD831010
Design of electrical connection
Screw connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.390
LENGTH
0.120
WIDTH
0.120
DEPTH
0.050
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices