Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD0-CS-2.51P - Repeater
Bill of material
KFD0-CS-2.51P
PRODUCT_PICTURE
Product Picture
MANUID
KFD0-CS-2.51P
DESCSHORT
Short Description
Current Driver/Repeater KFD0-CS-2.51P
EAN
4050143412587
MANUTYPEDESC
Manufacturer Type Description
KFD0-CS-2.51P
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAP380002
number of channels
2
BAB577006
Depth
115 mm
BAA020007
Height
107 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.120
WIDTH
0.030
DEPTH
0.030
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady