Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD0-CS-Ex2.52 - Repeater
Bill of material
KFD0-CS-Ex2.52
PRODUCT_PICTURE
Product Picture
MANUID
KFD0-CS-Ex2.52
DESCSHORT
Short Description
Repeater KFD0-CS-Ex2.52
EAN
4050143060412
MANUTYPEDESC
Manufacturer Type Description
KFD0-CS-Ex2.52
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAP380002
number of channels
2
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
BAD831010
Design of electrical connection
Screw connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.132
WIDTH
0.126
DEPTH
0.032
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси