Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-CRG2-Ex1.D - Transmitter Power Supplies
Bill of material
KFD2-CRG2-Ex1.D
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-CRG2-Ex1.D
DESCSHORT
Short Description
Transmitter Power Supply KFD2-CRG2-Ex1.D
EAN
4050143064274
MANUTYPEDESC
Manufacturer Type Description
KFD2-CRG2-Ex1.D
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
60.00 °C
BAF016004
Width
40 mm
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.320
LENGTH
0.195
WIDTH
0.098
DEPTH
0.049
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady