Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-ER-1.5 - Switch Amplifiers
Bill of material
KFD2-ER-1.5
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-ER-1.5
DESCSHORT
Short Description
Conductive Switch Amplifier KFD2-ER-1.5
EAN
4050143058907
MANUTYPEDESC
Manufacturer Type Description
KFD2-ER-1.5
AAB426007
Output circuit relay change-over
1.00000 1
AAB968006
min. rated supply voltage with DC
20.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
107 mm
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.133
WIDTH
0.126
DEPTH
0.032
CTC
Customs tariff number
8536 4900 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady