Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-SH-Ex1 - Switch Amplifiers
Bill of material
KFD2-SH-Ex1
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-SH-Ex1
DESCSHORT
Short Description
Switch Amplifier KFD2-SH-Ex1
EAN
4050143058082
MANUTYPEDESC
Manufacturer Type Description
KFD2-SH-Ex1
AAB426007
Output circuit relay change-over
2.00000 1
AAB968006
min. rated supply voltage with DC
20.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
40 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
107 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
35.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.260
LENGTH
0.125
WIDTH
0.120
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси