Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFU8-CRG2-Ex1.D - Transmitter Power Supplies
Bill of material
KFU8-CRG2-Ex1.D
PRODUCT_PICTURE
Product Picture
MANUID
KFU8-CRG2-Ex1.D
DESCSHORT
Short Description
Transmitter Power Supply KFU8-CRG2-Ex1.D
EAN
4050143064298
MANUTYPEDESC
Manufacturer Type Description
KFU8-CRG2-Ex1.D
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
60.00 °C
BAF016004
Width
40 mm
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.340
LENGTH
0.125
WIDTH
0.123
DEPTH
0.055
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси