Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFU8-UFT-2.D.FA - Frequency Converters
Bill of material
KFU8-UFT-2.D.FA
PRODUCT_PICTURE
Product Picture
MANUID
KFU8-UFT-2.D.FA
DESCSHORT
Short Description
Frequency Converter with Direction and Synchronization Monitor KFU8-UFT-2.D.FA
EAN
4050143020188
MANUTYPEDESC
Manufacturer Type Description
KFU8-UFT-2.D.FA
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.350
LENGTH
0.122
WIDTH
0.126
DEPTH
0.055
CTC
Customs tariff number
8504 3129 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси