Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LA31/LK31/25/31/115 SET2 - Thru-Beam Sensors
Bill of material
LA31/LK31/25/31/115 SET2
PRODUCT_PICTURE
Product Picture
MANUID
LA31/LK31/25/31/115 SET2
DESCSHORT
Short Description
Thru-beam sensor LA31/LK31/25/31/115 SET2
EAN
4050143152070
MANUTYPEDESC
Manufacturer Type Description
LA31/LK31/25/31/115 SET2
AAB884005
max. switching distance
43000 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
AC/DC
BAD945004
Wave length of the sensors
630 nm
BAD823004
Width of sensor
18 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
Relay contact
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
35 mm
BAD849004
Height of sensor
62 mm
BAD900004
Switch frequency
20.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.520
LENGTH
0.217
WIDTH
0.126
DEPTH
0.044
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices