Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB4005A2 - Analog output
Bill of material
LB4005A2
PRODUCT_PICTURE
Product Picture
MANUID
LB4005A2
DESCSHORT
Short Description
HART Output Isolator LB4005A2
EAN
4050143063932
MANUTYPEDESC
Manufacturer Type Description
LB4005A2
AAB968006
min. rated supply voltage with DC
12.00000 V
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.128
WIDTH
0.106
DEPTH
0.040
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси