Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LB4105C2 - Analog output
Bill of material
LB4105C2
MANUID
LB4105C2
DESCSHORT
Short Description
HART Output Isolator with Shutdown Input LB4105C2
EAN
4050143074709
MANUTYPEDESC
Manufacturer Type Description
LB4105C2
AAB968006
min. rated supply voltage with DC
12.00000 V
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
12.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.150
LENGTH
0.125
WIDTH
0.100
DEPTH
0.035
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси