Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LC10-2-D 115 VAC - Loop Detectors
Bill of material
LC10-2-D 115 VAC
PRODUCT_PICTURE
Product Picture
MANUID
LC10-2-D 115 VAC
DESCSHORT
Short Description
Loop detector LC10-2-D 115 VAC
EAN
4050143019717
MANUTYPEDESC
Manufacturer Type Description
LC10-2-D 115 VAC
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.280
LENGTH
0.081
WIDTH
0.136
DEPTH
0.043
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales