Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML29-P/25/102/143 - Thru-Beam Sensors
Bill of material
ML29-P/25/102/143
PRODUCT_PICTURE
Product Picture
MANUID
ML29-P/25/102/143
DESCSHORT
Short Description
Thru-beam sensor ML29-P/25/102/143
EAN
4050143214372
MANUTYPEDESC
Manufacturer Type Description
ML29-P/25/102/143
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
8500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
11.6 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
9.2 mm
BAD849004
Height of sensor
85.2 mm
BAD900004
Switch frequency
100.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
plug-in connector others
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices