Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ML29-P/59/102/143-Y807709 - Thru-Beam Sensors
Bill of material
ML29-P/59/102/143-Y807709
PRODUCT_PICTURE
Product Picture
MANUID
ML29-P/59/102/143-Y807709
DESCSHORT
Short Description
Thru-beam sensor ML29-P/59/102/143-Y807709
EAN
4050143404278
MANUTYPEDESC
Manufacturer Type Description
ML29-P/59/102/143-Y807709
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
2500 mm
BAA038006
min. ambient temperature
-20 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
880 nm
BAD823004
Width of sensor
11.6 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
9.2 mm
BAD849004
Height of sensor
85.2 mm
BAD900004
Switch frequency
100.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
plug-in connector others
NOCUPEROU
Number of content units per order unit
1
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices