Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2-F58xxA3-850S3 - Inductive Sensors
Bill of material
NBN2-F58xxA3-850S3
PRODUCT_PICTURE
Product Picture
MANUID
NBN2-F58xxA3-850S3
DESCSHORT
Short Description
Inductive power clamp sensor NBN2-F58xxA3-850S3
EAN
4050143466993
MANUTYPEDESC
Manufacturer Type Description
NBN2-F58xxA3-850S3
AAS155001
Maximum operating ambient temperature
50.00 °C
AAS160001
Minimum operating ambient temperature
0.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
2 mm
BAD823004
Width of sensor
18 mm
BAD840006
Housing construction form
Block
BAC461010
Housing material
Zink print cast
BAD856005
Length of sensor
47 mm
BAD849004
Height of sensor
8 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.030
LENGTH
0.109
WIDTH
0.055
DEPTH
0.027
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices